See datasheet for actual packaging/pinout drawings

Package | PIN:

RND | 36

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.61
10 - 24 $ 5.94
25 - 99 $ 5.55
100 - 249 $ 4.98
250 - 499 $ 4.65
500 - 749 $ 4.04
750 - 999 $ 3.50
1000 - 9999 $ 3.43
  View datasheet for DP83TC811SWRNDTQ1 View product folder for DP83TC811SWRNDTQ1

Adjust your quantity during checkout

DP83TC811SWRNDTQ1-Low Power Automotive PHY 100BASE-T1 Ethernet Physical Layer Transceiver

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00