Features for the DPHY440SSRHREVM
- The EVM can be powered 5V – 12V DC IN
- Samtec QSH type connector that can be mated with a matching QTH connector to route DSI or CSI-2 signals
- Receiver equalization, Transmitter voltage swing and Pre-emphasis level configurable through headers
- Configurable through I2C
Description for the DPHY440SSRHREVM
The DPHY440SSRHREVM is designed to evaluate SN65DPHY440SSRHR device. The EVM has two SAMTEC connectors which provide a means to route DSI or CSI-2 data and clock into and out of the DPHY440.