See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

DRIVECABLE04EVK/NOPB-DRIVECABLE04 Evaluation Kit

The DRIVECABLE04EVK is an evaluation kit designed for demonstrating performance of the DS30BA101 and DS30EA101, a cable extender chipset. It is optimized for sending binary data up to 3.125 Gbps signaling rates over long copper cables up to 100s of meters. The evaluation kit enables the chipset evaluation with 75-ohm coax cables.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00