Features for the DRV-ACC16-EVM
- Measure haptic feedback, acceleration and vibration strength
- Analog X, Y and Z axis acceleration measurement outputs
- Two-board flexible PCB design for easy acceleration measurement
- 5-V USB powered
Description for the DRV-ACC16-EVM
The DRV-ACC16-EVM evaluation module (EVM) lets you easily measure and characterize haptic feedback, acceleration and vibration strength. The EVM captures acceleration using an accelerometer IC and outputs X, Y and Z axis data as an analog signal that can be measured by an oscilloscope. With the acceleration data, you can measure vibration strength, startup time, brake time and waveform shape to compare waveforms, actuators and mechanical design. The EVM was designed using flexible PCB to minimize the effects of the accelerometer on the mechanical system.