See datasheet for actual packaging/pinout drawings

Package | PIN:

DSN | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.48
10 - 24 $ 1.32
25 - 99 $ 1.23
100 - 249 $ 1.05
250 - 499 $ 0.97
500 - 749 $ 0.79
750 - 999 $ 0.63
1000 - 9999 $ 0.56
  View datasheet for DRV10963PDSNT View product folder for DRV10963PDSNT

Adjust your quantity during checkout

DRV10963PDSNT-5W, 5V 3-Phase Sinusodal sensorless motor driver

The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00