See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $59.00
 

Adjust your quantity during checkout

DRV10974EVM-DRV10974 Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

The DRV10974EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's fully integrated brushless motor driver, DRV10974. The EVM is a high-performance, power-efficient and cost-effective platform that speeds development for quicker time to market. The DRV10974 is a sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1 A (rms). The device is designed for cost-sensitive, low-noise, and low-external-component-count applications.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00