Features for the DRV10975EVM
- Power supply voltage range: 8 V to 28V
- 180 degree Sensorless control
- I2C interface: Access registers for command and motor feedback
- On-Chip 5V/3V, 100mA step down buck
Description for the DRV10975EVM
The DRV10975EVM (evaluation module) is an easy to use kit utilized to demonstrate TI’s brushless DC motor driver, DRV10975. A GUI is provided to give customers ability to evaluate the functionality and performance of this device. The DRV10975EVM is a high-performance and power efficient evaluation module which enables customers to speed up development for quicker time to market.