DRV10983EVM DRV10983 Three-Phase Brushless Motor Driver Evaluation Module angled board image

DRV10983EVM

DRV10983 Three-Phase Brushless Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV10983EVM

  • 8-28V supply voltage range
  • 2.0A continuous / 3A peak output current
  • PWM, I2C or onboard analog potentiometer speed control 
  • USB2ANY board included for I2C GUI communication

Description for the DRV10983EVM

The DRV10983EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI’s brushless motor driver DRV10983. A GUI  software and user guide are provided to help customers tune and configure Sensorless BLDC motors for proper operation. This EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

Pricing

Qty Price
+