Features for the DRV10983Q1EVM
- Power Supply Voltage Range: 6.2V to 28.0V
- Automotive Grade 1
- No External Sense Resistor or LDO Required
- I2C Interface: Access Registers for Command and Feedback
Description for the DRV10983Q1EVM
The DRV10983Q1EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver, DRV10983-Q1. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. DRV10983Q1EVM supports sensorless Brushless DC motors for a wide range of automative applications.