See datasheet for actual packaging/pinout drawings


DRV10987, 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments DRV10987EVM

The DRV10987EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's fully integrated brushless motor driver, DRV10987. The EVM is a high-performance, power-efficient and cost-effective platform that speeds development for quicker time to market. The DRV10987EVM supports sensoreless Brushless DC motors for a wide range of industrial applications, and it is suitable for 12V and 24V motors. It is also able to support the over voltage condition up to 45V.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00