See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 8

Temp:

S (-40 to +105)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV110PWR


Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.99
10 - 24 $ 1.79
25 - 99 $ 1.68
100 - 249 $ 1.46
250 - 499 $ 1.37
500 - 749 $ 1.18
750 - 999 $ 1.01
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments DRV110PWR

The DRV110 device is a PWM current controller for solenoids. The device is designed to regulate the current with a well-controlled waveform to reduce power dissipation. The solenoid current is ramped up fast to ensure opening of the valve or relay. After initial ramping, the solenoid current is kept at a peak value to ensure correct operation, after which the current is reduced to a lower hold level to avoid thermal problems and reduce power dissipation.

The peak current duration is set with an external capacitor. The peak and hold levels of the current ramp, as well as the PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted if the default values for the corresponding parameters are suitable for the application.

The DRV110 device has an internal Zener diode that limits the supply at VIN to 15 V for applications that require a higher supply voltage. Using the internal Zener, the DRV110 can be powered from 120-V and 230-V AC supplies through a rectifier and current-limiting resistor. High DC voltages such as 48-V can also be accommodated this way.

View datasheet
View product folder
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00