See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DRV2510Q1EVM-DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module

The DRV52510-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.

Order SummaryEdit >
LM25066IAPSQE/NOPB (1)$0.00
MSP430G2553IPW20R (1)$0.00
TPS40422RHAT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00