DRV2511Q1EVM DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module angled board image

DRV2511Q1EVM

DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module

Pricing

Qty Price
+

Features for the DRV2511Q1EVM

  • High output current capable of 8A peak
  • Integrated fault protect modes
  • Analog input
  • Wide operating voltage range of 4.5 V – 18V

Description for the DRV2511Q1EVM

The DRV52511-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.

Pricing

Qty Price
+