See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.01
25 - 99 $ 1.87
100 - 249 $ 1.64
250 - 499 $ 1.53
500 - 749 $ 1.30
750 - 999 $ 1.10
1000 - 9999 $ 1.05
  View datasheet for DRV2511QDAPRQ1 View product folder for DRV2511QDAPRQ1

Adjust your quantity during checkout

DRV2511QDAPRQ1-8 Amp Automotive Haptic Driver for Solenoids

The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.

The output stage consists of a full H-bridge capable of delivering 8 A of peak current.

The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.

The DRV2511-Q1 device is automotive qualified.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00