See datasheet for actual packaging/pinout drawings

DRV2605EVM-BT


Haptic Bluetooth Kit

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments DRV2605EVM-BT

The Haptic Bluetooth® Kit is a complete evaluation and design kit for prototyping haptic feedback in any application.  The board features the DRV2605 Eccentric Rotating Mass Motor (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated effect library licensed from Immersion.  The board also includes an LRA, alkaline battery support, and can be programmed and controlled by the included iOSTM App via the SimpleLinkTM  Bluetooth Low Energy CC2541 wireless MCU.  The board can be used for developing, designing, and testing haptic effects in any application including watches, fitness trackers, wearables, portable medical equipment, HMI, touch screens, displays, or anything that needs touch feedback.  This board makes it quick and easy to integrate haptics into just about anything.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00