See datasheet for actual packaging/pinout drawings


DRV2625 Evaluation Board with Bluetooth and Capacitive Touch

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments DRV2625EVM-CT

The DRV2625 haptic driver supports a wide range of Linear Resonant Actuators (LRA) and Eccentric Rotating Mass Motors (ERM).   It provides many features which eliminate the design complexities of haptic motor control including reduced solution size, improved output drive efficiency, closed-loop motor control, quick startup for low latency feedback, and auto-resonance tracking.   The DRV2625 also greatly reduces standby current to decrease energy consumption during idle periods.

The DRV2625EVM-CT Evaluation Module (EVM) is a complete demo and evaluation reference design for the DRV2625.   The kit includes the DRV2625 Haptic Driver, a LRA, an ERM, sample waveforms, capacitive touch inputs, and USB control.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00