See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.57
10 - 24 $ 5.91
25 - 99 $ 5.52
100 - 249 $ 4.95
250 - 499 $ 4.62
500 - 749 $ 4.02
750 - 999 $ 3.48
1000 - 9999 $ 3.41
  View datasheet for DRV3201QPAPRQ1 View product folder for DRV3201QPAPRQ1

Adjust your quantity during checkout

DRV3201QPAPRQ1-3 Phase Motor Driver-IC for Automotive Safety Applications

The bridge driver is dedicated to automotive 3 phase brushless DC motor control including safety relevant applications. It provides six dedicated drivers for normal level N-Channel MOSFET transistors. The driver capability is designed to handle gate charges of 250 nC, and the driver source/sink currents are programmable for easy output slope adjustment. The device also incorporates sophisticated diagnosis, protection and monitoring features through an SPI interface. A boost converter with integrated FET provides the overdrive voltage, allowing full control on the power-stages even for low battery voltage down to 4.75 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00