See datasheet for actual packaging/pinout drawings

DRV3202EVM


Evaluation Module

TI Store Price:

Unit price: $999.00

Adjust your quantity during checkout

Texas Instruments DRV3202EVM

The DRV3202EVM is an application board to evaluate the DRV3202-Q1 and DRV3211-Q1 devices. The DRV3202-Q1 and DRV3211-Q1 are field effect transistor (FET) pre-drivers designed for 3-phase brushless DC motor control. The EVM consists of the DRV3202-Q1/DRV3211-Q1 device, six N-channel MOSFETs, and passive devices. The DRV3202EVM has a 5-V level interface to communicate with an external micro-controller unit (MCU). A 3.3-V I/F board is also provided to support the 3.3-V MCU.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00