See datasheet for actual packaging/pinout drawings

DRV3204EVM


DRV3204/03/10 Evaluation Module

TI Store Price:

Unit price: $649.00

Adjust your quantity during checkout

Texas Instruments DRV3204EVM

The DRV3204EVM is an application board to evaluate the DRV3204-Q1 device. The DRV3204-Q1 device is a field effect transistor (FET) pre-driver designed for 3-phase brushless DC motor control. The EVM consists of the DRV3204-Q1 device, six N-channel MOSFETs, and passive devices. The DRV3204EVM has a 5-V level interface to communicate with an external micro-controller unit (MCU). A 3.3-V I/F board is also provided to support the 3.3-V MCU.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00