Features for the DRV411EVM
- Full-featured evaluation board for the DRV411
- Pin sockets for easily changing hall sensor devices during evaluation
- Built in reference and gain setting options
Description for the DRV411EVM
The DRV411EVM is an evaluation platform for the DRV411, a sensor signal conditioning integrated circuit for closed loop magnetic current sensors. The DRV411EVM allows evaluation of all aspects of the DRV411 device when connected to a user supplied hall sensor and coil. Complete schematics and a bill of materials are included for reference.