DRV425EVM DRV425 Open Loop Magnetic Field Sensing Evaluation Module angled board image

DRV425EVM

DRV425 Open Loop Magnetic Field Sensing Evaluation Module

Pricing

Qty Price
+

Features for the DRV425EVM

  • Integrated fluxgate in a 4x4mm package
  • Internal or external reference capabilities
  • Flexible filter bandwidth settings
  • Error and Over Range flag access
  • Enables overall sensor accuracy <0.1%, best in its class

Description for the DRV425EVM

The DRV425EVM is an evaluation platform for the DRV425, a complete analog front end IC and coil driver for open loop magnetic field sensing applications. The DRV425EVM allows the user to explore all the features of the DRV425 device.

Pricing

Qty Price
+