See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBZ | 3

Temp:

S (-40 to 135)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV5011ADDBZR


Low-Voltage Digital-Latch Hall Effect Sensor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.54
25 - 99 $ 0.52
100 - 249 $ 0.34
250 - 499 $ 0.34
500 - 749 $ 0.32
750 - 999 $ 0.24
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments DRV5011ADDBZR

The DRV5011 device is a digital-latch Hall effect sensor designed for motors and other rotary systems.

With an efficient low-voltage architecture that operates from 2.5 V to 5.5 V, the device is offered in a standard SOT-23 package, and a 0.4-mm thin X2SON that is 90% smaller. The output is a push-pull driver that requires no pullup resistor, enabling more compact systems. ™

When a south magnetic pole is near the top of the package and the BOP threshold is exceeded, the device drives a low voltage. The output stays low until a north pole is applied and the BRP threshold is crossed, which causes the output to drive a high voltage. Alternating north and south poles are required to toggle the output, and integrated hysteresis separates BOP and BRP to provide robust switching.

The device produces consistent performance across a wide ambient temperature range of –40°C to +135°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00