See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.69
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.51
500 - 749 $ 0.41
750 - 999 $ 0.33
1000 - 9999 $ 0.30
  View datasheet for DRV5013BCEDBZRQ1 View product folder for DRV5013BCEDBZRQ1

Adjust your quantity during checkout

DRV5013BCEDBZRQ1-Automotive 2.7V to 38V Hall Effect Latch Sensor

The DRV5013-Q1 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated via a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00