Features for the DRV5032-SOLAR-EVM
- Ultra-low power
- On-board solar panel
- LED indicator to conveniently show when device output has been triggered
- Jumpers allow isolation and direct access to DRV5032 pins
Description for the DRV5032-SOLAR-EVM
The DRV5032-SOLAR-EVM evaluation module (EVM) is a compact, easy-to-use platform for evaluating the main features and performance of the DRV5032 ultra-low power digital switch Hall Effect sensor across its specified input voltage and temperature ranges. The EVM features an on-board solar panel to power the device highlighting its ultra-low power design. The EVM also contains an LED indicator to conveniently show when the device output has been triggered.