The DRV5032 device is an ultra-low-power digital-switch Hall effect sensor, designed for
the most compact and battery-sensitive systems. The device is offered in multiple magnetic
thresholds, sampling rates, output drivers, and packages to accommodate various
applications.
™
When the applied magnetic flux density exceeds the BOP threshold,
the device outputs a low voltage. The output stays low until the flux density decreases to less
than BRP, and then the output either drives a high voltage or becomes high
impedance, depending on the device version. By incorporating an internal oscillator, the device
samples the magnetic field and updates the output at a rate of 20 Hz, or 5 Hz for the lowest
current consumption. Omnipolar and unipolar magnetic responses are available.
The device operates from a VCC range of 1.65 V to 5.5 V, and is
packaged in a standard SOT-23 and small X2SON.
View datasheet View product folder