See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.84
25 - 99 $ 0.76
100 - 249 $ 0.65
250 - 499 $ 0.59
500 - 749 $ 0.45
750 - 999 $ 0.35
1000 - 9999 $ 0.30
  View datasheet for DRV5032FBDBZR View product folder for DRV5032FBDBZR

Adjust your quantity during checkout

DRV5032FBDBZR-Ultra-Low Power 1.65V to 5.5V Hall Effect Switch Sensor

The DRV5032 device is an ultra-low-power digital-switch Hall effect sensor, designed for the most compact and battery-sensitive systems. The device is offered in multiple magnetic thresholds, sampling rates, output drivers, and packages to accommodate various applications. ™

When the applied magnetic flux density exceeds the BOP threshold, the device outputs a low voltage. The output stays low until the flux density decreases to less than BRP, and then the output either drives a high voltage or becomes high impedance, depending on the device version. By incorporating an internal oscillator, the device samples the magnetic field and updates the output at a rate of 20 Hz, or 5 Hz for the lowest current consumption. Omnipolar and unipolar magnetic responses are available.

The device operates from a VCC range of 1.65 V to 5.5 V, and is packaged in a standard SOT-23 and small X2SON.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00