See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.96
10 - 24 $ 0.86
25 - 99 $ 0.80
100 - 249 $ 0.68
250 - 499 $ 0.63
500 - 749 $ 0.51
750 - 999 $ 0.41
1000 - 9999 $ 0.37
  View datasheet for DRV5053CAQDBZRQ1 View product folder for DRV5053CAQDBZRQ1

Adjust your quantity during checkout

DRV5053CAQDBZRQ1-Automotive, 2.7 V to 38 V Bipolar Output Hall Effect Sensor Family

The DRV5053-Q1 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The 0- to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive and consumer applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00