See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

VFP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV592VFP


High-Efficiency H-Bridge (Requires External PWM)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.26
10 - 24 $ 5.64
25 - 99 $ 5.18
100 - 249 $ 4.65
250 - 499 $ 4.29
500 - 749 $ 3.78
750 - 999 $ 3.34
1000 - 9999 $ 2.90

Adjust your quantity during checkout

Texas Instruments DRV592VFP

The DRV592 is a high-efficiency, high-current H-bridge ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.8 V to 5.5 V. Low output stage on-resistance significantly decreases power dissipation in the amplifier.

The DRV592 may be driven from any external PWM generator such as a DSP, a microcontroller, or a FPGA. The frequency may vary from dc (i.e., on or off) to 1 MHz. The inputs are compatible with TTL logic levels.

The DRV592 is internally protected against thermal and current overloads. Logic-level fault indicators signal when the junction temperature has reached approximately 130°C to allow for system-level shutdown before the amplifier’s internal thermal shutdown circuitry activates. The fault indicators also signal when an over-current event has occurred. If the over-current circuitry is tripped, the DRV592 automatically resets.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00