See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 30.35
10 - 24 $ 28.38
25 - 99 $ 27.48
100 - 249 $ 24.43
250 - 499 $ 24.25
500 - 749 $ 22.81
750 - 999 $ 20.47
1000 - 9999 $ 20.41
  View datasheet for DRV595DAP View product folder for DRV595DAP

Adjust your quantity during checkout

DRV595DAP-15V/±3A High-Efficiency PWM Power Driver

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5V to 26V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV595 advanced oscillator/PLL circuit employs multiple switching frequency options; this is achieved together with a Master/Slave option, making it possible to synchronize multiple devices.

The DRV595 is fully protected against faults with short-circuit, thermal, over-voltage, and under-voltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00