See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

DRV8307EVM-DRV8307 Evaluation Module for Three-phase Brushless Motor Pre-driver

The three-phase brushless motor pre-driver DRV8307 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM).  Aimed at 12V and 24V motors, this simple pre-driver features a PWM current control interface, three Hall sensor inputs, and locked rotor detection and restart.

The DRV8307EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV8307. Users can control the DRV8307 with an onboard potentiometer or can supply a PWM to a dedicated test pin.  The EVM is a cost-effective platform that speeds development for quicker time to market.  Applications include pumps and industrial equipment, currency counters and printers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00