See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

DRV8308EVM-DRV8308 Evaluation Module for Three-phase Brushless Motor Pre-driver

The three-phase brushless motor pre-driver DRV8308 drives sensored brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM).  Aimed at 12V and 24V motors, this configurable pre-driver features an integrated digital speed loop with advanced commutation timing and control.

The DRV8308EVM (evaluation module) serves as a user-friendly evaluation kit that allows users to control the DRV8308 and motors through a Windows graphical user interface. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.  Applications include pumps, industrial equipment, currency counters, and printers.

Included is a TelcoMotion DT4260-24-055-04H-TI motor, which uses TI’s latest Hall effect sensor technology, the DRV5013.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00