• DRV8412-C2-KIT-DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD - TI store image

click on thumbnail to zoom

More Images
See datasheet for actual packaging/pinout drawings

DRV8412-C2-KIT


DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD

TI Store Price:

Unit price: $375.00

Adjust your quantity during checkout

Texas Instruments DRV8412-C2-KIT more details

DRV8412 evaluation kit (DRV8412-C2-KIT) includes everything needed to spin two brushed DC or a single stepper motor out of the box: the DRV8412 motor driver, a C2000 Piccolo F28035 MCU controlCARD, getting started GUI, software, code development environment, and motors. This highly integrated, robust motor control and driver solution speeds development time for brushed and stepper motors running up to 6 A continuous / 12 A peak at 50 V. Typical applications include medical pumps, gate openers, stage lighting, textile manufacturing tools, and industrial or consumer robotics.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00