See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDW | 44

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8412DDW


6A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.75
10 - 24 $ 6.97
25 - 99 $ 6.51
100 - 249 $ 5.84
250 - 499 $ 5.45
500 - 749 $ 4.74
750 - 999 $ 4.10
1000 - 9999 $ 4.02

Adjust your quantity during checkout

Texas Instruments DRV8412DDW

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00