See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments DRV8601ZQVEVM

The DRV8601 is a general-purpose single-supply Haptics driver designed to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a fast turn-on time of 100 µs, the DRV8601 is an excellent Haptics driver for use in mobile phones and other portable electronic devices.

The DRV8601EVM is easy to use and operate and is designed to interface with different haptics actuators in the market (both ERMs and LRAs).

The DRV8601 EVM can be operated in three configurations to yield flexibility to the Haptics systems design.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00