See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

DRV8703-Q1EVM-DRV8703-Q1EVM

The DRV8703-Q1EVM (evaluation module) serves as an evaluation kit to demonstrade TI's DRV8703-Q1 H-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8703-Q1. The power stage is created using the DRV8703-Q1 automotive H-bridge gate driver and CSD18540Q5B N-Channel NexFETTM power MOSFETs. The EVM is a high-performance, protected, and cost-effective platform that reduces development overhead for a quicker time to market. A user friendly application is provided to quickly get the EVM operating with minimal external eqiupment.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00