See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.85
10 - 24 $ 1.65
25 - 99 $ 1.54
100 - 249 $ 1.34
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.85
1000 - 9999 $ 0.78
  View datasheet for DRV8703DQRHBRQ1 View product folder for DRV8703DQRHBRQ1

Adjust your quantity during checkout

DRV8703DQRHBRQ1-Automotive Half Bridge Gate Driver

The DRV870xD-Q1 family of devices is a half-bridge gate driver that uses two external N-channel MOSFETs targeted to drive unidirectional brushed-DC motors or solenoid loads.

The PWM interface allows simple interfacing to controller circuits. An internal sense amplifier provides adjustable current control. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

The DRV870xD-Q1 family of devices drives both high-side and low-side FETs with a 10.5-V VGS gate drive. The gate-drive current for all external FETs is configurable with a single external resistor or through the serial peripheral interface (SPI).

A low-power sleep mode is provided which shuts down internal circuitry to achieve a very-low
quiescent-current draw.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00