See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.46
25 - 99 $ 2.29
100 - 249 $ 2.01
250 - 499 $ 1.88
500 - 749 $ 1.60
750 - 999 $ 1.35
1000 - 9999 $ 1.29
  View datasheet for DRV8703QRHBRQ1 View product folder for DRV8703QRHBRQ1

Adjust your quantity during checkout

DRV8703QRHBRQ1-Automotive Brushed DC Gate Driver

The DRV870x-Q1 devices are single H-bridge gate drivers that use four external N-channel MOSFETs targeted to drive a bidirectional brushed-DC motor.

A PH/EN, independent H-Bridge, or PWM interface allows simple interfacing to controller circuits. An internal sense amplifier provides adjustable current control. Integrated Charge-Pump allows for 100% duty cycle support and can be used to drive external reverse battery switch.

Independent Half Bridge mode allows sharing of half bridges to control multiple DC motors sequentially in a cost-efficient way. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

The DRV870x-Q1 devices include Smart Gate Drive technology to remove the need for any external gate components (resistors and Zener diodes) while fully protecting the external FETs. The Smart Gate Drive architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in reducing electromagnetic interference (EMI) with programmable slew-rate control and protects against any gate-short conditions. Additionally, active and passive pulldowns are included to prevent any dv/dt gate turnon.

A low-power sleep mode is provided which shuts down internal circuitry to achieve a very-low
quiescent-current draw. The device can be used in a very compact design because of its small 5 mm × 5 mm package with few external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00