DRV8704EVM Dual Brushed DC Motor Gate Driver Evaluation Module angled board image

DRV8704EVM

Dual Brushed DC Motor Gate Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV8704EVM

  • Highly configurable SPI interface
  • 8V to 52V supply voltage range
  • Multiple decay modes
  • Adjustable current regulation
  • 5V, 10-mA LDO regulator

Description for the DRV8704EVM

The DRV8704 evaluation module (EVM) demonstrates the integrated current regulating capabilities and performance of the DRV8704 integrated circuit from Texas Instruments. The EVM includes the DRV8704 to control two brushed motors, a simple jumper connection scheme to route the DRV8704 inputs, a TLC555CD to supply variable onboard PWM signals, and two 10x1 100 mil headers to allow for optional docking to any MSP430 launchpad to read/write SPI commands and supply driver inputs.

Pricing

Qty Price
+