See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTY | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8800RTYT


2.8A Brushed DC Motor Driver (PH/EN Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.32
10 - 24 $ 2.09
25 - 99 $ 1.94
100 - 249 $ 1.70
250 - 499 $ 1.60
500 - 749 $ 1.36
750 - 999 $ 1.15
1000 - 9999 $ 1.09

Adjust your quantity during checkout

Texas Instruments DRV8800RTYT

The DRV880x provides a versatile motor driver solution with a variety of capabilities. The device contains a full H-bridge which can be used to drive a brushed DC motor, one winding of a stepper motor, or other devices such as solenoids. A simple PHASE-ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV880xis capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates the needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve a very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump fault, overcurrent, short-to-supply, short-to-ground, and overtemperature. Fault conditions are indicated through the nFAULT pin.

The DRV880x is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00