Features for the DRV8801EVM
- 2.8A Peak Current Output
- Wide Operating Voltage: 8 to 36V
- Thermal and Short Circuit Protection
- All Critical Control and Status Signals Brought Out to Test Headers
Description for the DRV8801EVM
The DRV8801 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8801 integrated circuit from Texas Instruments. The DRV8801 is a 2.8A Peak Brushed DC motor driver with brake support and current sense pin who’s output voltage is directly proportional to the motor current.