See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DRV8802EVM-DRV8802 Evaluation Module

The DRV8802 evaluation module consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors. The on-board MSP430 MCU plus software & GUI provide all the necessary signaling and control. With this EVM, designers can quickly and easily evaluate the performance of DRV8802 driving their specific motor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00