See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.40
10 - 24 $ 11.52
25 - 99 $ 11.12
100 - 249 $ 9.72
250 - 499 $ 9.25
500 - 749 $ 8.51
750 - 999 $ 7.64
1000 - 9999 $ 7.61
  View datasheet for DRV8808DCAR View product folder for DRV8808DCAR

Adjust your quantity during checkout

DRV8808DCAR-Combo Motor Driver With DC-DC Converter

The DRV8808 device provides the integrated motor driver solution for printers. The chip has three full H-bridges and three buck DC-DC converters.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The device can be configured to use internal or external current sense for winding current control.

The SPI input pins are 3.3-V compatible and have inputs that are 5-V tolerant.

The DRV8808 has three DC-DC switched-mode buck converters to generate a programmable output voltage from 1 V up to 90% of VM, with up to 1.35-A load current capability.

The device is configured using the CSELECT terminal at start-up, and serial interface during run time.

An internal shutdown function is provided for overcurrent protection, short-circuit protection, undervoltage lockout, and thermal shutdown. Also, the device has the reset function at power on, and the input on the nReset pin.

View datasheet
View product folder
Order SummaryEdit >
BQ7693000DBT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00