See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8812PWP


1.6A Bipolar Stepper Motor Driver with 4-Level Current Regulation (PH/EN Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.69
10 - 24 $ 3.32
25 - 99 $ 3.09
100 - 249 $ 2.71
250 - 499 $ 2.54
500 - 749 $ 2.16
750 - 999 $ 1.82
1000 - 9999 $ 1.74

Adjust your quantity during checkout

Texas Instruments DRV8812PWP

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00