See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DRV8813EVM-Evaluation Module for DRV8813

The DRV8813 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up to 16 microsteps. With the DRV8813EVM, designers can quickly and easily evaluate the performance of DRV8813 motor driver in their specific application. Please note that a firmware load supporting up to 256usteps is also available upon request.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00