DRV8814EVM DRV8814 Evaluation Module top board image

DRV8814EVM

DRV8814 Evaluation Module

Pricing

Qty Price
+

Features for the DRV8814EVM

  • 2.5A Peak / 1.75A RMS Current Output per Bridge
  • Wide Operating Voltage: 8.2 to 45V
  • Low RDSON (400mR LS+HS)
  • Cycle-by-Cycle Inrush Protection
  • Brake and Coast Modes Supported
  • Thermal and Short Circuit Protection
  • All Critical Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control

Description for the DRV8814EVM

The DRV8814 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive two brushed DC motors. The on-board MSP430 MCU + software/GUI provides signaling and control and supports PWM speed control. With the DRV8814EVM, designers can quickly and easily evaluate the performance of DRV8814 motor driver in their specific application.

Pricing

Qty Price
+