See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8814PWPR


2.5A Dual Brushed DC motor Driver with Inrush Protection (PH/EN Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.99
10 - 24 $ 2.69
25 - 99 $ 2.51
100 - 249 $ 2.25
250 - 499 $ 2.10
500 - 749 $ 1.83
750 - 999 $ 1.58
1000 - 9999 $ 1.55

Adjust your quantity during checkout

Texas Instruments DRV8814PWPR

The DRV8814 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8814 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout, and over temperature.

The DRV8814 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00