Features for the DRV8818EVM
- Supports stepper motor microstepping up to 1/8 step and up to 2.5A.
- Advanced graphical user interface (download available below) enables acceleration, deceleration and motion profiles.
- On-board potentiometers allows for adjusting Vref, decay ratio, blanking time and off time.
- Control and status signals brought out to test headers for easy evaluation.
Description for the DRV8818EVM
The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS77701 single-channel LDO. This EVM operates on power supply voltages from 8 V to 35 V.