See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8818PWPR


2.5A Bipolar Stepper Motor Driver with On-Chip 1/8 Microstepping Indexer (Step/Dir Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.57
10 - 24 $ 3.21
25 - 99 $ 3.00
100 - 249 $ 2.69
250 - 499 $ 2.51
500 - 749 $ 2.18
750 - 999 $ 1.89
1000 - 9999 $ 1.85

Adjust your quantity during checkout

Texas Instruments DRV8818PWPR

The DRV8818 provides an integrated stepper motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIRECTION interface allows easy interfacing to controller circuits. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under-voltage lockout and overtemperature.

The DRV8818 is packaged in a 28-pin HTSSOP package with PowerPAD.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00