DRV8823EVM DRV8823 Evaluation Module angled board image

DRV8823EVM

DRV8823 Evaluation Module

Pricing

Qty Price
+

Features for the DRV8823EVM

  • DRV8823 quad bridge motor driver
  • Easy to use GUI to allow for easy setup
  • Includes all necessary cabling and software to control DRV8823

Description for the DRV8823EVM

The DRV8823 is a quad H-Bride motor driver that supports DC and stepper motor drive applications and includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.

Pricing

Qty Price
+