See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DRV8825EVM-Evaluation Module for DRV8825

The DRV8825 evaluation module consists of a 2.5A, dual-H-bridge motor driver with on chip indexer (step/dir control interface) supporting up to 32 micro steps and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control. With the DRV8825EVM, designers can quickly and easily evaluate the performance of DRV8825 motor driver in their specific application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00